Disc handwheels with revolving grip, steel parts stainless steel, Form E, with reamed hole (06287) (Part Numbers)

Disc handwheels with revolving grip, steel parts stainless steel, Form E, with reamed hole (06287)
· Control element for positioning and adjusting shafts and spindles

· Application sectors: machine, plant, equipment construction and measuring devices

· For opening, closing and operating valves in fittings, machine tools

· Form E: with reamed hole

· Hub, steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06287-3100X10
06287-3125X12
06287-3140X14
06287-3160X16
06287-3160X18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Size D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D6
(mm)
D7
(mm)
D8
(mm)
H1
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
L4
(mm)

57.35 €

1 4 Days 100110H7222079M629929.5193954.7

63.11 €

1 4 Days 125212H72621101M634934244654.7

70.39 €

1 4 Days 140314H73025110M8391238.5275282.2

80.51 €

1 4 Days 160416H73330128M8431241.330.15782.2

80.51 €

1 4 Days 160418H73330128M8431241.330.15782.2

Loading...

  1. 1

Basic information

Main material duroplast Component material duroplast Steel parts material stainless steel 1.4305
Form E Form-Type with reamed hole Grip revolving grip
H2(mm) 8 Form definition with reamed hole

Tech Support