Handwheels DIN 950 grey cast iron, without grip (06271) (Part Numbers)

Handwheels DIN 950 grey cast iron, without grip (06271)
· Control element for positioning and adjusting shafts and spindles

· Application sectors: machine, plant, equipment construction and measuring devices

· For opening, closing and operating valves in fittings, machine tools

· stable and durable

· Wheel rim concentricity and axial run-out less than ISO tolerance (IT) 12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06271-0080X10
06271-0080X12
06271-0100X10
06271-0100X12
06271-0125X12
06271-0125X14
06271-0140X14
06271-0140X16
06271-0160X14
06271-0160X16
06271-0180X16
06271-0180X18
06271-0200X18
06271-0200X22
06271-0250X22
06271-0250X26
06271-0315X26
06271-0315X30
06271-0400X30
06271-0400X34
06271-0500X34
06271-0500X40
06271-1080X10
06271-1080X12
06271-1100X10
06271-1100X12
06271-1125X12
06271-1125X14
06271-1140X14
06271-1140X16
06271-1160X14
06271-1160X16
06271-1180X16
06271-1180X18
06271-1200X18
06271-1200X22
06271-1250X22
06271-1250X26
06271-1315X26
06271-1315X30
06271-1400X30
06271-1400X34
06271-1500X34
06271-1500X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
L3=height
(mm)
T
(mm)
Number of spokes Weight in kg (ERP)
(kg)

16.63 €

1 4 Days 80reamed hole-10H7251629-30.3005

16.63 €

1 4 Days 80reamed hole-12H7251629-30.2755

20.07 €

1 4 Days 100reamed hole-10H7261733-30.3978

20.07 €

1 4 Days 100reamed hole-12H7261733-30.4020

24.03 €

1 4 Days 125reamed hole-12H7331836-30.6468

24.03 €

1 4 Days 125reamed hole-14H7331836-30.6431

28.14 €

1 4 Days 140reamed hole-14H7331939-30.7955

28.14 €

1 4 Days 140reamed hole-16H7331939-30.7761

30.40 €

1 4 Days 160reamed hole-14H7372040-31.1540

30.40 €

1 4 Days 160reamed hole-16H7372040-31.1540

42.95 €

1 4 Days 180reamed hole-16H7362243-31.6620

42.95 €

1 4 Days 180reamed hole-18H7362243-31.6560

46.63 €

1 4 Days 200reamed hole-18H7382445-32.0410

46.63 €

1 4 Days 200reamed hole-22H7382445-31.8960

74.19 €

1 4 Days 250reamed hole-22H7462850-53.7400

74.19 €

1 4 Days 250reamed hole-26H7462850-53.6000

112.77 €

1 4 Days 315reamed hole-26H7543356-55.6400

112.77 €

1 4 Days 315reamed hole-30H7543356-55.6000

205.05 €

1 4 Days 400reamed hole-30H7683863-59.4800

205.05 €

1 4 Days 400reamed hole-34H7683863-59.3450

419.09 €

1 4 Days 500reamed hole1034H7794572-515.0100

419.09 €

1 4 Days 500reamed hole1240H7794572-514.4500

18.49 €

1 4 Days 80reamed hole with slot310H725162911.430.3018

18.49 €

1 4 Days 80reamed hole with slot412H725162913.830.2862

22.00 €

1 4 Days 100reamed hole with slot310H726173311.430.3958

22.00 €

1 4 Days 100reamed hole with slot412H726173313.830.4002

26.07 €

1 4 Days 125reamed hole with slot412H733183613.830.6371

26.07 €

1 4 Days 125reamed hole with slot514H733183616.330.6275

30.02 €

1 4 Days 140reamed hole with slot514H733193916.330.7778

30.02 €

1 4 Days 140reamed hole with slot516H733193918.330.7675

32.66 €

1 4 Days 160reamed hole with slot514H737204016.331.1660

32.66 €

1 4 Days 160reamed hole with slot516H737204018.331.1610

45.20 €

1 4 Days 180reamed hole with slot516H736224318.331.5930

45.20 €

1 4 Days 180reamed hole with slot618H736224320.831.6660

49.13 €

1 4 Days 200reamed hole with slot618H738244520.832.0730

49.13 €

1 4 Days 200reamed hole with slot622H738244524.832.0390

77.06 €

1 4 Days 250reamed hole with slot622H746285024.853.5850

77.06 €

1 4 Days 250reamed hole with slot826H746285029.353.6800

116.09 €

1 4 Days 315reamed hole with slot826H754335629.355.5450

116.09 €

1 4 Days 315reamed hole with slot830H754335633.355.5400

209.54 €

1 4 Days 400reamed hole with slot830H768386333.359.5250

209.54 €

1 4 Days 400reamed hole with slot1034H768386337.358.8250

425.23 €

1 4 Days 500reamed hole with slot1034H779457237.3517.0010

425.23 €

1 4 Days 500reamed hole with slot1240H779457243.3514.7950

Loading...

  1. 1

Basic information

Handle, Material Cast Iron Grip without DIN DIN 950
Item Handwheel Product type without grip RoHS yes

Tech Support