Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03197-05-10512 |
03197-05-10616 |
03197-05-10816 |
03197-05-11024 |
03197-05-11224 |
03197-05-11630 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter (mm) | Outer Diameter (mm) | D2 (mm) | D3 (mm) | D4 (mm) | H (mm) | H1 (mm) | H3 (mm) | M (mm) | SW (mm) | T1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.00 € | 1 | 4 Days | 5 | 20 | 6 | 20 | 13.5 | 17 | 3 | 2 | M12 | 5 | 3 | ||
14.99 € | 1 | 4 Days | 6 | 24 | 7.5 | 24 | 17.5 | 20 | 3 | 5 | M16 | 6 | 3 | ||
14.99 € | 1 | 4 Days | 8 | 24 | 10 | 24 | 17.5 | 20 | 3 | 5 | M16 | 8 | 3 | ||
25.75 € | 1 | 4 Days | 10 | 34 | 13 | 34 | 25 | 25 | 5 | 5 | M24 | 10 | 5 | ||
25.75 € | 1 | 4 Days | 12 | 34 | 15 | 34 | 25 | 25 | 5 | 5 | M24 | 12 | 5 | ||
30.39 € | 1 | 4 Days | 16 | 40 | 20 | 40 | 31 | 28 | 5 | 8 | M30 | 16 | 5 |
Loading...
Main material | Stainless steel | Surface finish body | bright | H2(mm) | 10 |
---|---|---|---|---|---|
T(mm) | 5 |
Configure
Basic Attributes
Inner Diameter(mm)
Outer Diameter(mm)
D2(mm)
D3(mm)
D4(mm)
H(mm)
H1(mm)
H3(mm)
M(mm)
SW(mm)
T1(mm)
Filter by standard shipping days
Optional Attributes