Indexing plungers stainless steel without collar Form H (03093) (Part Numbers)

Indexing plungers stainless steel without collar Form H (03093)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Stainless steel 1.4305, 1.4034

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03093-002004
03093-002105
03093-002206
03093-002308
03093-002410
03093-002412
03093-002516
03093-002903
03093-112004
03093-112105
03093-112206
03093-112308
03093-112410
03093-112412
03093-112516
03093-112903
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
Steel code Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

20.98 €

1 4 Days 41.4034hardened04M8x11814321181303094-90126

18.00 €

1 4 Days 51.4034hardened15M10x1211.35024211703094-91125

20.38 €

1 4 Days 61.4034hardened26M12x115251.85928251903094-92146

26.91 €

1 4 Days 81.4034hardened38M16x115332.37736332403094-933515

35.37 €

1 4 Days 101.4034hardened410M20x115332.88340333003094-943415

38.93 €

1 4 Days 121.4034hardened412M20x115332.88742333003094-943915

49.11 €

1 4 Days 161.4034hardened516M24x2403.210650403603094-954620

22.00 €

1 4 Days 3.51.4034hardened93M6x0175140.834.517141003094-99104.5

20.98 €

1 4 Days 41.4305not hardened04M8x11814321181303094-90126

18.00 €

1 4 Days 51.4305not hardened15M10x1211.35024211703094-91125

20.38 €

1 4 Days 61.4305not hardened26M12x115251.85928251903094-92146

26.91 €

1 4 Days 81.4305not hardened38M16x115332.37736332403094-933515

35.37 €

1 4 Days 101.4305not hardened410M20x115332.88340333003094-943415

38.93 €

1 4 Days 121.4305not hardened412M20x115332.88742333003094-943915

49.11 €

1 4 Days 161.4305not hardened516M24x2403.210650403603094-954620

22.00 €

1 4 Days 3.51.4305not hardened93M6x0175140.834.517141003094-99104.5

Loading...

  1. 1

Basic information

Body Material Stainless Steel Component material Stainless steel Form H

Tech Support