Welcome to the new MISUMI e-catalogue!
We upgraded our online systems! Find out more here.

Configure
  • Thread(mm)
  • Travel S(mm)
  • Length L(mm)
  • Size
  • D=pin diameter(mm)
  • D2(mm)
  • Fx30°(mm)
  • L1(mm)
  • L2(mm)
  • SW(mm)
  • Spring force final pressure F2 approx.(N)
  • Spring force initial pressure F1 approx.(N)
  • Est. shipping days
    • All
    • Within 4 working days

Indexing plunger, stainless steel with remote operation (03096-10)

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items

Thread

(mm)

Travel S

(mm)

Length L

(mm)

Size

D=pin diameter

(mm)

D2

(mm)

Fx30°

(mm)

L1

(mm)

L2

(mm)

SW

(mm)

Spring force final pressure F2 approx.

(N)

Spring force initial pressure F1 approx.

(N)

Minimum order quantity
20x1.5
10
1000
4
10
23
2.8
24
65
16
34
15
1 pieces
20x1.5
10
3000
4
10
23
2.8
24
65
16
34
15
1 pieces
20x1.5
10
5000
4
10
23
2.8
24
65
16
34
15
1 pieces
20x1.5
12
1000
4
12
23
2.8
26
65
16
39
15
1 pieces
20x1.5
12
3000
4
12
23
2.8
26
65
16
39
15
1 pieces
20x1.5
12
5000
4
12
23
2.8
26
65
16
39
15
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
59.23 €
( 70.48 € )
4 working days
64.31 €
( 76.53 € )
4 working days
71.06 €
( 84.56 € )
4 working days
63.47 €
( 75.53 € )
4 working days
68.54 €
( 81.56 € )
4 working days
75.31 €
( 89.62 € )
4 working days

More Information

Basic information

· Actuation possible in inaccessible assembly spaces

· Ergonomically optimised actuating position possible

· Actuation possible even when safety distances are required

· Easy replacement of wear parts

· Flexible connection of an actuating element