Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (mm) | D1=Pin diameter (mm) | D2 (mm) | D3 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L5 (mm) | Receiving hole H11 (mm) | Shearing force double shear max. (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.29 € | 1 | 4 Days | 25 | 6 | 6.5 | 14 | 10 | 7 | 17.7 | 17 | 6 | 22 | ||
13.68 € | 1 | 4 Days | 25 | 6 | 6.5 | 14 | 15 | 7 | 17.7 | 22 | 6 | 22 | ||
13.98 € | 1 | 4 Days | 25 | 6 | 6.5 | 14 | 20 | 7 | 17.7 | 27 | 6 | 22 | ||
14.16 € | 1 | 4 Days | 25 | 6 | 6.5 | 14 | 25 | 7 | 17.7 | 32 | 6 | 22 | ||
14.56 € | 1 | 4 Days | 25 | 6 | 6.5 | 14 | 30 | 7 | 17.7 | 37 | 6 | 22 | ||
14.92 € | 1 | 4 Days | 25 | 6 | 6.5 | 14 | 40 | 7 | 17.7 | 47 | 6 | 22 | ||
15.30 € | 1 | 4 Days | 25 | 6 | 6.5 | 14 | 50 | 7 | 17.7 | 57 | 6 | 22 | ||
13.98 € | 1 | 4 Days | 25 | 8 | 8.75 | 14 | 15 | 8 | 17.7 | 23 | 8 | 38 | ||
14.16 € | 1 | 4 Days | 25 | 8 | 8.75 | 14 | 20 | 8 | 17.7 | 28 | 8 | 38 | ||
14.56 € | 1 | 4 Days | 25 | 8 | 8.75 | 14 | 25 | 8 | 17.7 | 33 | 8 | 38 | ||
14.92 € | 1 | 4 Days | 25 | 8 | 8.75 | 14 | 30 | 8 | 17.7 | 38 | 8 | 38 | ||
15.30 € | 1 | 4 Days | 25 | 8 | 8.75 | 14 | 40 | 8 | 17.7 | 48 | 8 | 38 | ||
15.69 € | 1 | 4 Days | 25 | 8 | 8.75 | 14 | 50 | 8 | 17.7 | 58 | 8 | 38 | ||
17.24 € | 1 | 4 Days | 33 | 10 | 12 | 19 | 15 | 9 | 24 | 24 | 10 | 60 | ||
17.61 € | 1 | 4 Days | 33 | 10 | 12 | 19 | 20 | 9 | 24 | 29 | 10 | 60 | ||
18.01 € | 1 | 4 Days | 33 | 10 | 12 | 19 | 25 | 9 | 24 | 34 | 10 | 60 | ||
18.42 € | 1 | 4 Days | 33 | 10 | 12 | 19 | 30 | 9 | 24 | 39 | 10 | 60 | ||
18.77 € | 1 | 4 Days | 33 | 10 | 12 | 19 | 40 | 9 | 24 | 49 | 10 | 60 | ||
19.18 € | 1 | 4 Days | 33 | 10 | 12 | 19 | 50 | 9 | 24 | 59 | 10 | 60 | ||
19.84 € | 1 | 4 Days | 33 | 12 | 14.5 | 19 | 20 | 10 | 24 | 30 | 12 | 86 | ||
20.59 € | 1 | 4 Days | 33 | 12 | 14.5 | 19 | 30 | 10 | 24 | 40 | 12 | 86 | ||
21.76 € | 1 | 4 Days | 33 | 12 | 14.5 | 19 | 40 | 10 | 24 | 50 | 12 | 86 | ||
22.73 € | 1 | 4 Days | 33 | 12 | 14.5 | 19 | 50 | 10 | 24 | 60 | 12 | 86 |
Loading...
Main material | Thermoplastic | Component material | Stainless steel |
---|
Configure
Basic Attributes
D(mm)
D1=Pin diameter(mm)
D2(mm)
D3(mm)
L=Length(mm)
L1(mm)
L2(mm)
L5(mm)
Receiving hole H11(mm)
Shearing force double shear max.(kN)
Filter by standard shipping days
Optional Attributes