Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (mm) | D1=Pin diameter (mm) | D2 (mm) | D3 (mm) | D5=Ball diameter (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L5 (mm) | SW (mm) | Receiving hole H11 (mm) | Shearing force double shear max. (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.57 € | 1 | 4 Days | 11.5 | 5 | 5.5 | 10 | 1.5 | 3 | 47 | 25 | 50 | 11 | 5 | 10 | ||
28.47 € | 1 | 4 Days | 11.5 | 5 | 5.5 | 10 | 1.5 | 3 | 97 | 25 | 100 | 11 | 5 | 10 | ||
28.70 € | 1 | 4 Days | 11.5 | 5 | 5.5 | 10 | 1.5 | 3 | 147 | 25 | 150 | 11 | 5 | 10 | ||
28.15 € | 1 | 4 Days | 11.5 | 6 | 6.85 | 10 | 2 | 3 | 47 | 25 | 50 | 11 | 6 | 14 | ||
29.10 € | 1 | 4 Days | 11.5 | 6 | 6.85 | 10 | 2 | 3 | 97 | 25 | 100 | 11 | 6 | 14 | ||
29.39 € | 1 | 4 Days | 11.5 | 6 | 6.85 | 10 | 2 | 3 | 147 | 25 | 150 | 11 | 6 | 14 | ||
30.29 € | 1 | 4 Days | 15.5 | 8 | 9.5 | 13.5 | 3 | 3.5 | 96.5 | 33 | 100 | 15 | 8 | 26 | ||
30.86 € | 1 | 4 Days | 15.5 | 8 | 9.5 | 13.5 | 3 | 3.5 | 146.5 | 33 | 150 | 15 | 8 | 26 | ||
31.62 € | 1 | 4 Days | 15.5 | 8 | 9.5 | 13.5 | 3 | 3.5 | 196.5 | 33 | 200 | 15 | 8 | 26 | ||
31.30 € | 1 | 4 Days | 15.5 | 10 | 12 | 13.5 | 4 | 3.5 | 96.5 | 33 | 100 | 15 | 10 | 40 | ||
32.36 € | 1 | 4 Days | 15.5 | 10 | 12 | 13.5 | 4 | 3.5 | 146.5 | 33 | 150 | 15 | 10 | 40 | ||
32.95 € | 1 | 4 Days | 15.5 | 10 | 12 | 13.5 | 4 | 3.5 | 196.5 | 33 | 200 | 15 | 10 | 40 | ||
36.03 € | 1 | 4 Days | 22 | 12 | 14.5 | 20 | 4.5 | 3.5 | 146.5 | 39.5 | 150 | 21 | 12 | 57 | ||
37.29 € | 1 | 4 Days | 22 | 12 | 14.5 | 20 | 4.5 | 3.5 | 196.5 | 39.5 | 200 | 21 | 12 | 57 | ||
38.05 € | 1 | 4 Days | 22 | 12 | 14.5 | 20 | 4.5 | 3.5 | 246.5 | 39.5 | 250 | 21 | 12 | 57 | ||
39.37 € | 1 | 4 Days | 22 | 16 | 19 | 20 | 6.5 | 4 | 146 | 39.5 | 150 | 21 | 16 | 100 | ||
41.61 € | 1 | 4 Days | 22 | 16 | 19 | 20 | 6.5 | 4 | 196 | 39.5 | 200 | 21 | 16 | 100 | ||
42.86 € | 1 | 4 Days | 22 | 16 | 19 | 20 | 6.5 | 4 | 246 | 39.5 | 250 | 21 | 16 | 100 |
Loading...
Main material | Stainless steel | Steel code | 1.4305 | Surface finish body | bright |
---|---|---|---|---|---|
Component material | Stainless steel | Form | A | Form-Type | With recessed grip |
Configure
Basic Attributes
D(mm)
D1=Pin diameter(mm)
D2(mm)
D3(mm)
D5=Ball diameter(mm)
L=Length(mm)
L1(mm)
L2(mm)
L5(mm)
SW(mm)
Receiving hole H11(mm)
Shearing force double shear max.(kN)
Filter by standard shipping days
Optional Attributes