Ball lock pins with grip ring stainless steel (03194) (Part Numbers)

Ball lock pins with grip ring stainless steel (03194)
· For connecting machine parts and workpieces quickly and easily

· Application sectors: machine, instrument and fixture construction, measuring technology, chemical and foodstuff industries

· Secure locking by simply pressing and releasing the push button

· High wear protection

· Self-locking

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03194-01505010
03194-01505015
03194-01505020
03194-01505025
03194-01505030
03194-01505035
03194-01505040
03194-01505045
03194-01505050
03194-01505060
03194-01505070
03194-01505080
03194-01505090
03194-01505100
03194-01506010
03194-01506015
03194-01506020
03194-01506025
03194-01506030
03194-01506035
03194-01506040
03194-01506045
03194-01506050
03194-01506060
03194-01506070
03194-01506080
03194-01506090
03194-01506100
03194-01508010
03194-01508015
03194-01508020
03194-01508025
03194-01508030
03194-01508035
03194-01508040
03194-01508045
03194-01508050
03194-01508060
03194-01508070
03194-01508080
03194-01508090
03194-01508100
03194-01710015
03194-01710020
03194-01710025
03194-01710030
03194-01710035
03194-01710040
03194-01710045
03194-01710050
03194-01710060
03194-01710070
03194-01710080
03194-01710090
03194-01710100
03194-02112020
03194-02112025
03194-02112030
03194-02112035
03194-02112040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

34.61 €

1 4 Days 1555.5411.95.829.510623.436.816524.4

34.61 €

1 4 Days 1555.5411.95.829.515623.436.821524.4

34.61 €

1 4 Days 1555.5411.95.829.520623.436.826524.4

34.61 €

1 4 Days 1555.5411.95.829.525623.436.831524.4

35.30 €

1 4 Days 1555.5411.95.829.530623.436.836524.4

35.30 €

1 4 Days 1555.5411.95.829.535623.436.841524.4

35.30 €

1 4 Days 1555.5411.95.829.540623.436.846524.4

35.58 €

1 4 Days 1555.5411.95.829.545623.436.851524.4

35.58 €

1 4 Days 1555.5411.95.829.550623.436.856524.4

39.70 €

1 4 Days 1555.5411.95.829.560623.436.866524.4

39.70 €

1 4 Days 1555.5411.95.829.570623.436.876524.4

39.70 €

1 4 Days 1555.5411.95.829.580623.436.886524.4

41.57 €

1 4 Days 1555.5411.95.829.590623.436.896524.4

47.32 €

1 4 Days 1555.5411.95.829.5100623.436.8106524.4

31.88 €

1 4 Days 1566.9911.95.829.510723.436.817635.64

31.88 €

1 4 Days 1566.9911.95.829.515723.436.822635.64

34.36 €

1 4 Days 1566.9911.95.829.520723.436.827635.64

34.36 €

1 4 Days 1566.9911.95.829.525723.436.832635.64

36.54 €

1 4 Days 1566.9911.95.829.530723.436.837635.64

36.54 €

1 4 Days 1566.9911.95.829.535723.436.842635.64

36.54 €

1 4 Days 1566.9911.95.829.540723.436.847635.64

38.58 €

1 4 Days 1566.9911.95.829.545723.436.852635.64

38.58 €

1 4 Days 1566.9911.95.829.550723.436.857635.64

40.13 €

1 4 Days 1566.9911.95.829.560723.436.867635.64

40.13 €

1 4 Days 1566.9911.95.829.570723.436.877635.64

40.13 €

1 4 Days 1566.9911.95.829.580723.436.887635.64

41.99 €

1 4 Days 1566.9911.95.829.590723.436.897635.64

43.90 €

1 4 Days 1566.9911.95.829.5100723.436.8107635.64

36.82 €

1 4 Days 1589.4211.95.829.510823.436.818863.8

36.82 €

1 4 Days 1589.4211.95.829.515823.436.823863.8

36.82 €

1 4 Days 1589.4211.95.829.520823.436.828863.8

36.82 €

1 4 Days 1589.4211.95.829.525823.436.833863.8

39.70 €

1 4 Days 1589.4211.95.829.530823.436.838863.8

39.70 €

1 4 Days 1589.4211.95.829.535823.436.843863.8

42.55 €

1 4 Days 1589.4211.95.829.540823.436.848863.8

42.55 €

1 4 Days 1589.4211.95.829.545823.436.853863.8

42.55 €

1 4 Days 1589.4211.95.829.550823.436.858863.8

45.57 €

1 4 Days 1589.4211.95.829.560823.436.868863.8

45.57 €

1 4 Days 1589.4211.95.829.570823.436.878863.8

45.57 €

1 4 Days 1589.4211.95.829.580823.436.888863.8

46.59 €

1 4 Days 1589.4211.95.829.590823.436.898863.8

46.59 €

1 4 Days 1589.4211.95.829.5100823.436.8108863.8

39.30 €

1 4 Days 16.51011.8614.27.429.515925.738.62410100.1

39.30 €

1 4 Days 16.51011.8614.27.429.520925.738.62910100.1

39.30 €

1 4 Days 16.51011.8614.27.429.525925.738.63410100.1

44.34 €

1 4 Days 16.51011.8614.27.429.530925.738.63910100.1

44.34 €

1 4 Days 16.51011.8614.27.429.535925.738.64410100.1

44.34 €

1 4 Days 16.51011.8614.27.429.540925.738.64910100.1

44.34 €

1 4 Days 16.51011.8614.27.429.545925.738.65410100.1

44.34 €

1 4 Days 16.51011.8614.27.429.550925.738.65910100.1

52.05 €

1 4 Days 16.51011.8614.27.429.560925.738.66910100.1

52.05 €

1 4 Days 16.51011.8614.27.429.570925.738.67910100.1

52.05 €

1 4 Days 16.51011.8614.27.429.580925.738.68910100.1

54.15 €

1 4 Days 16.51011.8614.27.429.590925.738.69910100.1

54.15 €

1 4 Days 16.51011.8614.27.429.5100925.738.610910100.1

52.36 €

1 4 Days 20.61214.4518.310.736.3201032.347.83012144.06

52.36 €

1 4 Days 20.61214.4518.310.736.3251032.347.83512144.06

57.26 €

1 4 Days 20.61214.4518.310.736.3301032.347.84012144.06

57.26 €

1 4 Days 20.61214.4518.310.736.3351032.347.84512144.06

57.26 €

1 4 Days 20.61214.4518.310.736.3401032.347.85012144.06

Loading...

Basic information

Main material Stainless steel Component material Stainless steel

Tech Support