Ball lock pins stainless steel (03194) (Part Numbers)

Ball lock pins stainless steel (03194)
· For connecting machine parts and workpieces quickly and easily

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· Secure locking by simply pressing and releasing the push button

· Self-locking

· High shear strength

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03194-2305010
03194-2305015
03194-2305020
03194-2305025
03194-2305030
03194-2306010
03194-2306015
03194-2306020
03194-2306025
03194-2306030
03194-2306035
03194-2306040
03194-2306045
03194-2306050
03194-2308020
03194-2308025
03194-2308030
03194-2308035
03194-2308040
03194-2308045
03194-2308050
03194-3110020
03194-3110025
03194-3110030
03194-3110035
03194-3110040
03194-3110045
03194-3110050
03194-3110060
03194-3112025
03194-3112030
03194-3112035
03194-3112040
03194-3112045
03194-3112050
03194-3112060
03194-3112070
03194-3112080
03194-3116030
03194-3116035
03194-3116040
03194-3116045
03194-3116050
03194-3116060
03194-3116070
03194-3116080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

18.01 €

1 4 Days 2555.51410626.516515

18.35 €

1 4 Days 2555.51415626.521515

18.70 €

1 4 Days 2555.51420626.526515

20.08 €

1 4 Days 2555.51425626.531515

20.42 €

1 4 Days 2555.51430626.536515

19.24 €

1 4 Days 2566.851410726.517622

19.86 €

1 4 Days 2566.851415726.522622

20.31 €

1 4 Days 2566.851420726.527622

20.74 €

1 4 Days 2566.851425726.532622

21.56 €

1 4 Days 2566.851430726.537622

22.05 €

1 4 Days 2566.851435726.542622

22.51 €

1 4 Days 2566.851440726.547622

23.49 €

1 4 Days 2566.851445726.552622

24.05 €

1 4 Days 2566.851450726.557622

20.52 €

1 4 Days 2589.51420826.528838

20.95 €

1 4 Days 2589.51425826.533838

21.36 €

1 4 Days 2589.51430826.538838

21.83 €

1 4 Days 2589.51435826.543838

22.25 €

1 4 Days 2589.51440826.548838

22.66 €

1 4 Days 2589.51445826.553838

23.09 €

1 4 Days 2589.51450826.558838

21.87 €

1 4 Days 3310121920934.6291060

22.22 €

1 4 Days 3310121925934.6341060

22.65 €

1 4 Days 3310121930934.6391060

23.02 €

1 4 Days 3310121935934.6441060

23.40 €

1 4 Days 3310121940934.6491060

23.79 €

1 4 Days 3310121945934.6541060

25.46 €

1 4 Days 3310121950934.6591060

27.50 €

1 4 Days 3310121960934.6691060

26.76 €

1 4 Days 331214.519251034.6351286

27.28 €

1 4 Days 331214.519301034.6401286

27.83 €

1 4 Days 331214.519351034.6451286

28.36 €

1 4 Days 331214.519401034.6501286

28.88 €

1 4 Days 331214.519451034.6551286

30.02 €

1 4 Days 331214.519501034.6601286

32.22 €

1 4 Days 331214.519601034.6701286

34.46 €

1 4 Days 331214.519701034.6801286

36.90 €

1 4 Days 331214.519801034.6901286

69.51 €

1 4 Days 331619203013.334.643.316153

70.09 €

1 4 Days 331619203513.334.648.316153

70.61 €

1 4 Days 331619204013.334.653.316153

72.62 €

1 4 Days 331619204513.334.658.316153

74.58 €

1 4 Days 331619205013.334.663.316153

77.35 €

1 4 Days 331619206013.334.673.316153

81.10 €

1 4 Days 331619207013.334.683.316153

84.77 €

1 4 Days 331619208013.334.693.316153

Loading...

  1. 1

Basic information

Main material Stainless steel Component material Stainless steel

Tech Support