Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03040-616X60
Part Number
|
---|
03040-616X60 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Initial Load (N) | Max. Load (N) | D=thread | D1 (mm) | D2 (mm) | H (mm) | L=Length (mm) | L1 (mm) | N (mm) | S (mm) | T (mm) | T1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.50 € | 1 | 4 Days | 30 | 64 | M16 | 7.5 | 13.4 | 12 | 60 | 30 | 2.5 | 5 | 6 | 2.5 |
Loading...
Main material | steel | Component material | pin steel | Version 1 | long |
---|
This page is Spring plungers with hexagon socket and thrust pin, long version (03040), part number 03040-616X60.
You can find the detail information about specifications and dimensions on part number 03040-616X60.
Configure
Basic Attributes
Initial Load(N)
D=thread
D1(mm)
D2(mm)
H(mm)
L=Length(mm)
L1(mm)
N(mm)
S(mm)
T(mm)
T1(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03040-608X40 |
03040-608X50 |
03040-608X60 |
03040-610X40 |
03040-610X50 |
03040-616X80 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Initial Load (N) | Max. Load (N) | D=thread | D1 (mm) | D2 (mm) | H (mm) | L=Length (mm) | L1 (mm) | N (mm) | S (mm) | T (mm) | T1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.80 € | 1 | 4 Days | 10 | 28 | M8 | 3.5 | 6.2 | 8 | 40 | 20 | 1.2 | 2.5 | 2 | 1.4 | ||
25.41 € | 1 | 4 Days | 12 | 38 | M8 | 3.5 | 6.2 | 10 | 50 | 30 | 1.2 | 2.5 | 2 | 1.4 | ||
30.77 € | 1 | 4 Days | 15 | 45 | M8 | 3.5 | 6.2 | 15 | 60 | 40 | 1.2 | 2.5 | 2 | 1.4 | ||
20.95 € | 1 | 4 Days | 12 | 30 | M10 | 4 | 8 | 8 | 40 | 10 | 1.6 | 3 | 2 | 1.4 | ||
23.97 € | 1 | 4 Days | 16 | 46 | M10 | 4 | 8 | 10 | 50 | 20 | 1.6 | 3 | 2 | 1.4 | ||
30.24 € | 1 | 4 Days | 30 | 110 | M16 | 7.5 | 13.4 | 20 | 80 | 50 | 2.5 | 5 | 6 | 2.5 |