Spring plungers with hexagon socket and thrust pin, long version (03040) (Part Numbers)

Spring plungers with hexagon socket and thrust pin, long version (03040)
· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, trade, domestic

· Universally applicable

· Hardened thrust pin

· Simple assembly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03040-608X30
03040-608X40
03040-608X50
03040-608X60
03040-610X40
03040-610X50
03040-610X60
03040-610X80
03040-612X50
03040-612X60
03040-612X80
03040-612X100
03040-616X60
03040-616X80
03040-616X100
03040-616X120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
D2
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
N
(mm)
S
(mm)
T
(mm)
T1
(mm)

19.04 €

1 4 Days 820M83.56.2630101.22.521.4

21.80 €

1 4 Days 1028M83.56.2840201.22.521.4

25.41 €

1 4 Days 1238M83.56.21050301.22.521.4

30.77 €

1 4 Days 1545M83.56.21560401.22.521.4

20.95 €

1 4 Days 1230M1048840101.6321.4

23.97 €

1 4 Days 1646M10481050201.6321.4

27.59 €

1 4 Days 2055M10481560301.6321.4

32.93 €

1 4 Days 2565M10482080501.6321.4

23.81 €

1 4 Days 2050M1269.61050202432

26.76 €

1 4 Days 2576M1269.61560302432

30.33 €

1 4 Days 35102M1269.62080502432

35.73 €

1 4 Days 40102M1269.625100702432

25.50 €

1 4 Days 3064M167.513.41260302.5562.5

30.24 €

1 4 Days 30110M167.513.42080502.5562.5

44.62 €

1 4 Days 30120M167.513.430100702.5562.5

51.64 €

1 4 Days 20130M167.513.440120902.5562.5

Loading...

  1. 1

Basic information

Main material steel Component material pin steel Version 1 long

Tech Support