Lateral spring plungers, Form D (03340) (Part Numbers)

Lateral spring plungers, Form D (03340)
· Positioning of and holding small parts

· Application sectors: fixture construction, measuring technology

· Steel or hardened stainless steel ball

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03340-616
03340-618
03340-622
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=outside diameter
(mm)
D1
(mm)
H
(mm)
L=Length
(mm)
L2
(mm)
L3
(mm)
B
(mm)
Receiving hole H8
(mm)

18.45 €

1 4 Days 110220165.51.5357111516

19.09 €

1 4 Days 120330186.51.8408121718

20.51 €

1 4 Days 1305402282.5459152122

Loading...

  1. 1

Basic information

Main material steel Component material steel Version 1 double sided
Form D

Tech Support