Recessed handles fold-down, Form A (06961) (Part Numbers)

Recessed handles fold-down, Form A (06961)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Suitable for installing in standard 19-inch systems

· Form A: mounting with rubber profile

· Grip shell and fold-down handle, aluminium

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06961-10011
06961-10013
06961-11811
06961-11813
06961-16711
06961-16713
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour L=installed length
(mm)
L1= length
(mm)
Mounting cutout

69.18 €

1 4 Days black anodised100115107 x 73

67.39 €

1 4 Days natural anodised100115107 x 73

72.56 €

1 4 Days black anodised118133125 x 73

70.59 €

1 4 Days natural anodised118133125 x 73

81.99 €

1 4 Days black anodised167182174 x 73

79.58 €

1 4 Days natural anodised167182174 x 73

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 500 Component material Polyamide
Form A H=Height(mm) 90 T(mm) 19.5

Tech Support