Block hinges with counterbore, long version (27892) (Part Numbers)

Block hinges with counterbore, long version (27892)
· Connect two fixed components flexibly to each other

· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Universal left and right application

· For overlying doors

· Version: galvanised steel or high-gloss chromed

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27892-00630061
27892-10630061
27892-20630061
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface finish body Main colour

12.23 €

1 4 Days galvanised-

19.21 €

1 4 Days high-gloss chromed-

21.56 €

1 4 Days powder-coatedblack

Loading...

  1. 1

Basic information

B=Width(mm) 85 Main material Zinc A=Length(mm) 51
A1(mm) 12 A2(mm) 36 B1(mm) 61
D(mm) 10.2 D (for screw) M6 D1(mm) 6
D2(mm) 5.2 D3(mm) 9.7 H(mm) 23
H1(mm) 12 T1(mm) 8 T2(mm) 4

Tech Support