Double ball catches (03075) (Part Numbers)

Double ball catches (03075)
· Quick lock for versatile application possibilities

· Applications: doors, hatches, screens

· Compatible with all conventional aluminium profiles

· Adjustable engagement pressure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03075-50
03075-60
03075-70
03075-322
03075-430
03075-432
03075-500
03075-502
03075-700
03075-702
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Surface finish body A=Hole spacing
(mm)
A1
(mm)
B=Width
(mm)
B1
(mm)
B2
(mm)
D
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L1
(mm)
Clamping force ca.
(N)
PL Edelstahl Weight in kg (ERP)
(kg)

5.15 €

1 4 Days Brass-chromed39.819.88.87.610.83.810.6211.2213.24928.835±5-0.0225

6.87 €

1 4 Days Brass-chromed5023.511913.54.813.22.413.52.215.5603530±7-0.0412

12.09 €

1 4 Days Brass-chromed5830131215.24.8152.415.72.218.168.440.225±5-0.0650

15.14 €

1 4 Days Stainless steel1.4401blasted251188103.2928.5211.532188yes0.0122

4.50 €

1 4 Days Zinc-chromed351687.510.53.2102.5112.513.5432513no0.0156

21.06 €

1 4 Days Stainless steel1.4401blasted351687.510.53.2102.5112.513.5432513yes0.0206

5.04 €

1 4 Days Zinc-chromed402010912.94.212.22.913.22.915.9503018no0.0258

26.44 €

1 4 Days Stainless steel1.4401blasted402010912.94.212.22.913.22.915.9503018yes0.0313

5.93 €

1 4 Days Zinc-chromed60301310.5174.217419423704238no0.0690

30.91 €

1 4 Days Stainless steel1.4401blasted60301310.5174.217419423704238yes0.0826

Loading...

  1. 1

Basic information

Component material Ball stainless steel Item Double Ball Catch Spring strength standard
RoHS yes

Tech Support