Adapter plate round, Form B (05312) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05312-1145

Part Number
05312-1145
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

46.30 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Steel Surface finish body galvanised Form B
B=Width(mm) 40 B1(mm) 30 B2(mm) 30
B3(mm) 38 B4(mm) 60 B5(mm) 16.5
D=diameter(mm) 145 D1(mm) 11.5 D2(mm) M5
D3(mm) M6 L=Length(mm) 140 L1(mm) 8
L2(mm) 14 L3(mm) 13 L4(mm) 26
L5(mm) 38 L6(mm) 10 R(mm) 5
R1(mm) 42 R2(mm) 58.5 S=Thickness(mm) 5

This page is Adapter plate round, Form B (05312), part number 05312-1145.
You can find the detail information about specifications and dimensions on part number 05312-1145.

Tech Support