Adapter block aluminium (05310) (Part Numbers)

Adapter block aluminium (05310)
· Toggle clamp accessories

· Height compensation

· Assembly material included

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05310-5050

Part Number
05310-5050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.41 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Aluminium Main colour anodized B=Width(mm) 50
H=Height(mm) 12 L=Length(mm) 50

This page is Adapter block aluminium (05310), part number 05310-5050.
You can find the detail information about specifications and dimensions on part number 05310-5050.

Tech Support