Toggle clamp horizontal with angled foot and adjustable clamping spindle (05741) (Part Numbers)

Toggle clamp horizontal with angled foot and adjustable clamping spindle (05741)
· Toggle clamps and power clamps are used in assembly and workholding fixtures

· Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry

· Self-locking prevents the clamping arm opening autonomously.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05741-01200
05741-02800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Force
(N)
Opening angle of holding arm Opening angle of handle Retaining force F1
(N)
Clamping force F3
(N)
Clamping force F4
(N)
F2=Retaining force
(N)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B4
(mm)
B5
(mm)
C
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
M=clamping spindle

20.88 €

1 4 Days 10085°73°600300700120020.4456.110.2223611.47.48.2262.15.274.8143.554.935.6M6x44

29.68 €

1 4 Days 16090°65°12006001000280021.4405.910.727.642.414.78.79.7367.26.779.91736839.1M8x63

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body galvanised Component material Plastic
Component colour red C1(mm) 12.7

Tech Support