Toggle clamp mini horizontal with straight foot and adjustable clamping spindle (05785) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05785-01-0500

Part Number
05785-01-0500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.97 €

1 4 Days

Loading...

  1. 1

Basic information

Tightening Force(N) 50 Body Material Steel Surface finish body galvanised
Component material Plastic Component colour red Opening angle of holding arm 90°
Opening angle of handle 75° Retaining force F1(N) 250 Clamping force F3(N) 150
Clamping force F4(N) 350 F2=Retaining force(N) 500 A(mm) 15.9
A1(mm) 23.8 A3(mm) 11.1 B(mm) 6
B1(mm) 3 B2(mm) 8 B3(mm) 5
C(mm) 16 C1(mm) 6.8 C2(mm) 4
D(mm) 4.4 H(mm) 25.3 L=Length(mm) 79
L1(mm) 20.7 L2(mm) 13.5 M(mm) M4x20

This page is Toggle clamp mini horizontal with straight foot and adjustable clamping spindle (05785), part number 05785-01-0500.
You can find the detail information about specifications and dimensions on part number 05785-01-0500.

Tech Support