Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09071-01 |
09071-02 |
09071-03 |
09071-04 |
09071-05 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Magnetic force (N) | Outer Diameter (Ø) | D1=Fastening hole (mm) | D2 (mm) | H=Height (mm) | |
---|---|---|---|---|---|---|---|---|---|
4.62 € | 1 | Available | 4 Days | 14 | 16 ±0.15 | 3.3±0.2 | 7 | 4.5 | |
5.20 € | 1 | Available | 4 Days | 27 | 20 ±0.15 | 4.2±0.2 | 9 | 6 | |
6.04 € | 1 | Available | 4 Days | 36 | 25 ±0.15 | 5.5±0.2 | 11 | 7 | |
6.84 € | 1 | Available | 4 Days | 72 | 32 ±0.20 | 5.5±0.2 | 11 | 7 | |
7.77 € | 1 | Available | 4 Days | 90 | 40 ±0.20 | 5.5±0.2 | 11 | 8 |
Loading...
Magnet Type (Material) | Ferrite Magnet | Component material | Steel | Surface finish component | galvanised |
---|---|---|---|---|---|
Temperature max.(°C) | 200 |
Configure
Basic Attributes
Magnetic force(N)
Outer Diameter(Ø)
D1=Fastening hole(mm)
D2(mm)
H=Height(mm)
Filter by standard shipping days
Optional Attributes