Magnets shallow pot with internal thread hard ferrite Form B (09065) (Part Numbers)

Magnets shallow pot with internal thread hard ferrite Form B (09065)
  • Volume Discount
· Flexible, easy to remove, non-positive fasteners

· Application sectors: machine and plant construction

· Temperature range up to 200 °C

· Shielded system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
09065-01
09065-02
09065-03
09065-04
09065-05
09065-06
09065-07
09065-08
09065-09
09065-10
09065-11
09065-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
D1
(mm)
D2=Thread H=Height
(mm)
H1=Total height
(mm)
L=thread length
(mm)
T=thread depth
(mm)

4.04 €

1 Available 4 Days 410 ±0.156M34.511.575

4.20 €

1 Available 4 Days 1013 ±0.156M34.511.575

4.40 €

1 Available 4 Days 1816 ±0.156M34.511.575

5.00 €

1 Available 4 Days 3020 ±0.156M361375

5.71 €

1 Available 4 Days 4025 ±0.158M471586

6.49 €

1 Available 4 Days 8032 ±0.208M471586

7.40 €

1 Available 4 Days 12540 ±0.2010M5818108

10.60 €

1 Available 4 Days 22050 ±0.2012M610221210

17.94 €

1 Available 4 Days 35063 ±0.2015M814301614

27.41 €

1 Available 4 Days 60080 ±0.2520M1018341614

52.03 €

1 Available 4 Days 90099 ±0.2522M1222422017

121.76 €

1 Available 4 Days 1300125 ±0.2525M1426502420

Loading...

  1. 1

Basic information

Magnet Type (Material) Ferrite Magnet Component material Steel Surface finish component galvanised
Form B Temperature max.(°C) 100

Tech Support