Toggle clamps vertical with straight foot and adjustable clamping spindle (05700-15) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05700-15-02400
05700-15-07000
05700-15-08000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Force
(N)
Opening angle of handle Opening angle of holding arm F2=Retaining force
(N)
Retaining force F1
(N)
Clamping force F3
(N)
Clamping force F4
(N)
A
(mm)
A1
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
C
(mm)
C1
(mm)
C2
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
M
(mm)

26.95 €

1 4 Days 15056°100°2400120080016001934.912614.38.346.8167.17.21561419773.2M8x63

51.17 €

1 4 Days 25070°90°70003200140030003253201022.712.770.4259.58.724517712490M12x100

66.90 €

1 4 Days 28050°100°800030001800390050.876.2201026.516.5113.531.812.712.3335229.2153105M16x150

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body galvanised Component material Plastic
Component colour red

Tech Support