Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05835-01-00500 |
05835-01-10500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Body Material | Surface finish body | |
---|---|---|---|---|---|---|
17.13 € | 1 | 4 Days | Steel | galvanised | ||
41.08 € | 1 | 4 Days | Stainless Steel | bright |
Loading...
Stroke S(mm) | 17 | Component material | Plastic | Component colour | red |
---|---|---|---|---|---|
Opening angle of handle | 190° | Hand force FH(N) | 80 | Clamping force F1(N) | 500 |
Retaining force F2(N) | 500 | A(mm) | 15.9 | A1(mm) | 33 |
A2(mm) | 7.1 | B(mm) | 15.9 | B1(mm) | 27 |
B5(mm) | 2 | C1(mm) | 12.7 | D(mm) | 4.4 |
D1(mm) | 6.3 | H(mm) | 43.5 | L=Length(mm) | 67.9 |
L1(mm) | 34.9 | L2(mm) | 12 | M(mm) | M4x20 |
F2=Retaining force(N) | 500 |