Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
02040-810 |
02040-8101 |
02040-815 |
02040-8151 |
02040-8201 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Thread length (mm) | D1 (mm) | E (mm) | G=Thread | H=Height (mm) | L2 (mm) | SW=key width (mm) | Tightening torque max. (Nm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
29.05 € | 1 | 4 Days | 14 | 22 | 25.2 | M12 | 10 | 24 | 22 | 60 | ||
25.52 € | 1 | 4 Days | 10 | 17 | 19.4 | M8 | 10 | 20 | 17 | 18 | ||
29.39 € | 1 | 4 Days | 14 | 22 | 25.2 | M12 | 15 | 29 | 22 | 60 | ||
51.23 € | 1 | 4 Days | 19 | 30 | 33 | M16 | 15 | 34 | 30 | 140 | ||
51.71 € | 1 | 4 Days | 19 | 30 | 33 | M16 | 20 | 39 | 30 | 140 |
Loading...
Main material | Steel | Surface finish body | case-hardened and black oxidised | Material (mount surface / support surface) | Pom |
---|---|---|---|---|---|
Form | L |
Configure
Basic Attributes
B=Thread length(mm)
D1(mm)
E(mm)
G=Thread
H=Height(mm)
L2(mm)
SW=key width(mm)
Tightening torque max.(Nm)
Filter by standard shipping days
Optional Attributes