Gripper studs Form A (07117) (Part Numbers)

Gripper studs Form A (07117)
· For use in clamping arms, clamping fixtures, jaw plates and self-aligning pads

· Exact adjustment to the clamping application through the full external thread

· Hardened or carbide

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07117-4010
07117-4012
07117-4016
07117-4020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
G=Thread SW
(mm)

28.92 €

1 4 Days M103

28.92 €

1 4 Days M125

32.65 €

1 4 Days M166

35.92 €

1 4 Days M208

Loading...

  1. 1

Basic information

Main material Tool steel Material (mount surface / support surface) Steel Form A
A=Thread length(mm) 40

Tech Support