Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
07115-1210048 |
07115-1212048 |
07115-1610048 |
07115-1612048 |
07115-2010058 |
07115-2012058 |
07115-2510068 |
07115-2512068 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Length/Width (mm) | B (mm) | D1=Fastening hole (mm) | D2 (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|
26.30 € | 1 | 4 Days | 12 | 10 | 4.5 | 8 | 5.6 | ||
27.17 € | 1 | 4 Days | 12 | 12 | 4.5 | 8 | 5.6 | ||
31.17 € | 1 | 4 Days | 16 | 10 | 4.5 | 8 | 5.6 | ||
31.55 € | 1 | 4 Days | 16 | 12 | 4.5 | 8 | 5.6 | ||
36.42 € | 1 | 4 Days | 20 | 10 | 5.5 | 10 | 6.6 | ||
37.67 € | 1 | 4 Days | 20 | 12 | 5.5 | 10 | 6.6 | ||
50.52 € | 1 | 4 Days | 25 | 10 | 6.6 | 11 | 7.6 | ||
52.11 € | 1 | 4 Days | 25 | 12 | 6.6 | 11 | 7.6 |
Loading...
Main material | Tool steel | Material (mount surface / support surface) | Steel | Form | C |
---|---|---|---|---|---|
Serration | fine |