Self-aligning pads, Form F, male thread, flattened ball, diamond grip (02000) (Part Numbers)

Self-aligning pads, Form F, male thread, flattened ball, diamond grip (02000)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, assembly

· Ball secured against rotation

· ball point hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
02000-308
02000-310
02000-312
02000-316
02000-320
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

41.47 €

1 4 Days 813M87.213101110

57.77 €

1 4 Days 1020M1010.518161725

57.77 €

1 4 Days 1220M1210.518161725

70.97 €

1 4 Days 1630M162027252790

223.96 €

1 4 Days 2050M2034.5354041165

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered and phosphated Component material Ball-bearing steel
Surface finish component hardened Material (mount surface / support surface) Steel Form F

Tech Support