Clamping arm for hydraulic swing clamps, Form A (K1865) (Part Numbers - CAD Download)

Clamping arm for hydraulic swing clamps, Form A (K1865)
Single clamping arms for the swing clamp K1864. Different clamping situations can be realised with the different clamping arm designs. Fastening materials are supplied with the clamping arms.
Material:
Steel.
Version:
Black oxidised.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1865.25502
K1865.40752
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1
(mm)
D2
(mm)
G
(mm)
H
(mm)
H4
(mm)
H5
(mm)
L
(mm)
L1
(mm)
L2
(mm)
R
(mm)
R1
(mm)
for Piston diameter
(mm)
Weight
(kg)

40.43 €

1 4 Days 20169M10161064755016169250.2000

53.51 €

1 4 Days 322515M1623157911575252515400.7000

Loading...

  1. 1

Basic information

Main material Steel Surface finish body black oxidized Form A
Form-Type Thread with thrust screw Item Clamping Arm Version 1 for swing clamp
Version 2 hydraulic PL Edelstahl false RoHS true

Tech Support