Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | A (mm) | B1 (mm) | B2=Width (mm) | B3 (mm) | C (mm) | E1 (mm) | E2 (mm) | H1 (mm) | L=Length (mm) | R1 (mm) | F (kN) | for Screw | H max. (mm) | E3 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.76 € | 1 | 4 Days | High carbon steel | 10 | 7 | 20 | 10 | 8 | 20 | 20 | 9 | 60 | 11 | 4.82 | M6 | 20 | 14 | 0.0838 | ||
14.44 € | 1 | 4 Days | High carbon steel | 12 | 9 | 25 | 12 | 9 | 25 | 25 | 11 | 80 | 14 | 8.77 | M8 | 24 | 17 | 0.1644 | ||
15.11 € | 1 | 4 Days | High carbon steel | 15 | 11 | 30 | 15 | 12 | 32 | 32 | 14 | 100 | 18 | 13.9 | M10 | 30 | 22 | 0.3098 | ||
17.30 € | 1 | 4 Days | High carbon steel | 20 | 14 | 40 | 20 | 16 | 40 | 40 | 18 | 125 | 20 | 20.2 | M12/M14 | 40 | 28 | 0.6724 | ||
22.24 € | 1 | 4 Days | High carbon steel | 25 | 18 | 50 | 25 | 20 | 49 | 40 | 23 | 125 | 25 | 37.8 | M16/M18 | 46 | 38 | 1.0430 | ||
40.61 € | 1 | 4 Days | High carbon steel | 30 | 22 | 60 | 30 | 24 | 55 | 55 | 28 | 160 | 28 | 58.8 | M20/M22 | 60 | 40 | 1.9050 | ||
64.04 € | 1 | 4 Days | High carbon steel | 35 | 26 | 70 | 35 | 28 | 72 | 60 | 32 | 200 | 34 | 84.7 | M24 | 70 | 54 | 3.3100 | ||
154.71 € | 1 | 4 Days | High carbon steel | 40 | 34 | 80 | 40 | 40 | 91 | 80 | 37 | 250 | 40 | 135 | M30/M32 | 80 | 72 | 5.3600 | ||
27.37 € | 1 | 4 Days | High carbon steel | 25 | 18 | 50 | 25 | 20 | 49 | 50 | 23 | 160 | 25 | 37.8 | M16/M18 | 46 | 38 | 1.3460 | ||
46.24 € | 1 | 4 Days | High carbon steel | 30 | 22 | 60 | 30 | 24 | 55 | 70 | 28 | 200 | 28 | 58.8 | M20/M22 | 60 | 40 | 2.3960 | ||
26.55 € | 1 | 4 Days | Aluminium | 10 | 7 | 20 | 10 | 8 | 20 | 20 | 9 | 60 | 11 | 4.82 | M6 | 20 | 14 | 0.0320 | ||
30.05 € | 1 | 4 Days | Aluminium | 12 | 9 | 25 | 12 | 9 | 25 | 25 | 11 | 80 | 14 | 8.77 | M8 | 24 | 17 | 0.0560 | ||
35.60 € | 1 | 4 Days | Aluminium | 15 | 11 | 30 | 15 | 12 | 32 | 32 | 14 | 100 | 18 | 13.9 | M10 | 30 | 22 | 0.1151 | ||
46.56 € | 1 | 4 Days | Aluminium | 20 | 14 | 40 | 20 | 16 | 40 | 40 | 18 | 125 | 20 | 20.2 | M12/M14 | 40 | 28 | 0.2670 | ||
55.03 € | 1 | 4 Days | Aluminium | 25 | 18 | 50 | 25 | 20 | 49 | 40 | 23 | 125 | 25 | 37.8 | M16/M18 | 46 | 38 | 0.4245 | ||
66.36 € | 1 | 4 Days | Aluminium | 25 | 18 | 50 | 25 | 20 | 49 | 50 | 23 | 160 | 25 | 37.8 | M16/M18 | 46 | 38 | 0.5350 | ||
110.04 € | 1 | 4 Days | Aluminium | 30 | 22 | 60 | 30 | 24 | 55 | 55 | 28 | 160 | 28 | 58.8 | M20/M22 | 60 | 40 | 0.7714 | ||
135.77 € | 1 | 4 Days | Aluminium | 30 | 22 | 60 | 30 | 24 | 55 | 70 | 28 | 200 | 28 | 58.8 | M20/M22 | 60 | 40 | 0.9900 | ||
174.41 € | 1 | 4 Days | Aluminium | 35 | 26 | 70 | 35 | 28 | 72 | 60 | 32 | 200 | 34 | 84.7 | M24 | 70 | 54 | 1.1920 | ||
201.46 € | 1 | 4 Days | Aluminium | 35 | 26 | 70 | 35 | 28 | 72 | 80 | 32 | 250 | 34 | 84.7 | M24 | 70 | 54 | 1.6000 | ||
277.15 € | 1 | 4 Days | Aluminium | 40 | 34 | 80 | 40 | 40 | 91 | 80 | 37 | 250 | 40 | 135 | M30/M32 | 80 | 72 | 1.8940 | ||
323.71 € | 1 | 4 Days | Aluminium | 50 | 34 | 80 | 40 | 40 | 91 | 100 | 56 | 315 | 40 | 135 | M30/M32 | 100 | 72 | 3.1570 | ||
80.80 € | 1 | 4 Days | High carbon steel | 35 | 26 | 70 | 35 | 28 | 72 | 80 | 32 | 250 | 34 | 84.7 | M24 | 70 | 54 | 4.1580 | ||
199.38 € | 1 | 4 Days | High carbon steel | 50 | 34 | 80 | 40 | 40 | 91 | 100 | 56 | 315 | 40 | 135 | M30/M32 | 100 | 72 | 9.0000 |
Loading...
Item | Clamp Strap | Version 1 | goose-neck | RoHS | true |
---|
Configure
Basic Attributes
Main material
A(mm)
B1(mm)
B2=Width(mm)
B3(mm)
C(mm)
E1(mm)
E2(mm)
H1(mm)
L=Length(mm)
R1(mm)
F(kN)
for Screw
H max.(mm)
E3(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes