Rod ends with ball bearing external thread, DIN ISO 12240-4 (27625) (27625-06)

Rod ends with ball bearing external thread, DIN ISO 12240-4 (27625) 27625-06

Product Details:

Manufacturer part number: 27625-06

Brand: NORELEM

Price: 47.93

Delivery time: 4 Days


Technical Data:

Thread M: M6

Static load rating: 650 N

Dynamic load rating: 2.75 kN

α: 8° deg

Version 2: RH thread


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27625-06

Part Number
27625-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread M Static load rating
(N)
Dynamic load rating
(kN)
α
(deg)
Version 2 A
(mm)
B
(mm)
D=Fastening hole
(mm)
D1=Thread H
(mm)
H1
(mm)
K
(mm)
L=thread length
(mm)
L1
(mm)
α Static load rating
(N)
Dynamic load rating
(N)
Rev. limit n max.
(rpm)

47.93 €

1 4 Days M66502.75RH thread36206M696.759221265027501350

Loading...

  1. 1

Basic information

Main Body Material Steel Main material Steel Surface finish body galvanised

This page is Rod ends with ball bearing external thread, DIN ISO 12240-4 (27625), part number 27625-06.
You can find the detail information about specifications and dimensions on part number 27625-06.

Variation of this product

Part Number
27625-061
27625-08
27625-081
27625-10
27625-101
27625-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread M Static load rating
(N)
Dynamic load rating
(kN)
α
(deg)
Version 2 A
(mm)
B
(mm)
D=Fastening hole
(mm)
D1=Thread H
(mm)
H1
(mm)
K
(mm)
L=thread length
(mm)
L1
(mm)
α Static load rating
(N)
Dynamic load rating
(N)
Rev. limit n max.
(rpm)

47.93 €

1 4 Days M66502.75LH thread36206M696.759221265027501350

53.61 €

1 4 Days M8100048,5°RH thread42248M812910.525158,5°100040001300

53.61 €

1 4 Days M8100048,5°LH thread42248M812910.525158,5°100040001300

61.55 €

1 4 Days M1014504.45RH thread482810M101410.5122915145044501225

61.55 €

1 4 Days M1014504.45LH thread482810M101410.5122915145044501225

71.97 €

1 4 Days M1218004.957,5°RH thread543212M12161214.533197,5°180049501125

Tech Support