Rod ends with ball bearing internal thread, DIN ISO 12240-4 (27626) (27626-06)

Rod ends with ball bearing internal thread, DIN ISO 12240-4 (27626) 27626-06

Product Details:

Manufacturer part number: 27626-06

Brand: NORELEM

Price: 47.93

Delivery time: 4 Days


Technical Data:

Thread M: M6

Static load rating: 650 N

Dynamic load rating: 2.75 kN

α: 8° deg

Version 2: RH thread


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27626-06

Part Number
27626-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread M Static load rating
(N)
Dynamic load rating
(kN)
α
(deg)
Version 2 A
(mm)
B
(mm)
B1
(mm)
D=Fastening hole
(mm)
D1=Thread D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
K
(mm)
L
(mm)
L1
(mm)
SW
(mm)
α Static load rating
(N)
Dynamic load rating
(N)
Rev. limit n max.
(rpm)

47.93 €

1 4 Days M66502.75RH thread302056M6101396.75912101165027501350

Loading...

  1. 1

Basic information

Main Body Material Steel Main material Steel Surface finish body galvanised

This page is Rod ends with ball bearing internal thread, DIN ISO 12240-4 (27626), part number 27626-06.
You can find the detail information about specifications and dimensions on part number 27626-06.

Variation of this product

Part Number
27626-061
27626-08
27626-081
27626-10
27626-101
27626-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread M Static load rating
(N)
Dynamic load rating
(kN)
α
(deg)
Version 2 A
(mm)
B
(mm)
B1
(mm)
D=Fastening hole
(mm)
D1=Thread D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
K
(mm)
L
(mm)
L1
(mm)
SW
(mm)
α Static load rating
(N)
Dynamic load rating
(N)
Rev. limit n max.
(rpm)

47.93 €

1 4 Days M66502.75LH thread302056M6101396.75912101165027501350

53.61 €

1 4 Days M8100048,5°RH thread362458M812.51612910.51612148,5°100040001300

53.61 €

1 4 Days M8100048,5°LH thread362458M812.51612910.51612148,5°100040001300

61.55 €

1 4 Days M1014504.45RH thread43286.510M1015191410.512201517145044501225

61.55 €

1 4 Days M1014504.45LH thread43286.510M1015191410.512201517145044501225

71.97 €

1 4 Days M1218004.957,5°RH thread50326.512M1217.522161214.52216197,5°180049501125

Tech Support