Angle joints stainless steel like DIN 71802 Form CS with sealing cap (27650) (27650-108051)

Angle joints stainless steel like DIN 71802 Form CS with sealing cap (27650) 27650-108051

Product Details:

Manufacturer part number: 27650-108051

Brand: NORELEM

Price: 17.33

Delivery time: 4 Days


Technical Data:

Thread M: M5

Version 2: LH thread

A: 22 mm

D1: 8 mm

D2=Thread: M5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27650-108051

Part Number
27650-108051
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread M Version 2 A
(mm)
D1
(mm)
D2=Thread D3
(mm)
D4
(mm)
E
(mm)
L2
(mm)
L3
(mm)
SW
(mm)

17.33 €

1 4 Days M5LH thread228M58M510.210.297

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Main material Stainless steel Steel code 1.4305
Surface finish body bright Component material Neoprene Form CS
Form-Type with retaining clip

This page is Angle joints stainless steel like DIN 71802 Form CS with sealing cap (27650), part number 27650-108051.
You can find the detail information about specifications and dimensions on part number 27650-108051.

Variation of this product

Part Number
27650-108052
27650-110061
27650-110062
27650-113081
27650-113082
27650-116101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread M Version 2 A
(mm)
D1
(mm)
D2=Thread D3
(mm)
D4
(mm)
E
(mm)
L2
(mm)
L3
(mm)
SW
(mm)

15.17 €

1 4 Days M5RH thread228M58M510.210.297

18.41 €

1 4 Days M6LH thread2510M610M611.512.5118

17.26 €

1 4 Days M6RH thread2510M610M611.512.5118

21.27 €

1 4 Days M8LH thread3013M813M81416.51311

19.06 €

1 4 Days M8RH thread3013M813M81416.51311

40.16 €

1 4 Days M10LH thread3516M1016M1015.5201613

Tech Support