Rod ends igubal with plain bearing external thread, similar to DIN ISO 12240-4 (27627) (27627-110)

Rod ends igubal with plain bearing external thread, similar to DIN ISO 12240-4 (27627) 27627-110

Product Details:

Manufacturer part number: 27627-110

Brand: NORELEM

Price: 8.25

Delivery time: 4 Days


Technical Data:

Thread M: M10

α: 12,5° deg

Version 2: RH thread

A: 48 mm

B: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27627-110

Part Number
27627-110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread M α
(deg)
Version 2 A
(mm)
B
(mm)
D=Fastening hole
(mm)
D1=Thread H
(mm)
H1
(mm)
K
(mm)
L=thread length
(mm)
α Max. static tensile stress long-term
(N)
Max. static tensile stress short-term
(N)
Max. transverse stress long-term
(N)
Max. transverse stress short-term
(N)

8.25 €

1 4 Days M1012,5°RH thread483010M101410.5192812,5°12502500150300

Loading...

  1. 1

Basic information

Main material IGUMID® Component material Iglidur®

This page is Rod ends igubal with plain bearing external thread, similar to DIN ISO 12240-4 (27627), part number 27627-110.
You can find the detail information about specifications and dimensions on part number 27627-110.

Variation of this product

Part Number
27627-1061
27627-108
27627-1081
27627-1101
27627-110125
27627-1101251
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread M α
(deg)
Version 2 A
(mm)
B
(mm)
D=Fastening hole
(mm)
D1=Thread H
(mm)
H1
(mm)
K
(mm)
L=thread length
(mm)
α Max. static tensile stress long-term
(N)
Max. static tensile stress short-term
(N)
Max. transverse stress long-term
(N)
Max. transverse stress short-term
(N)

7.29 €

1 4 Days M614,5°LH thread36206M69712.72114,5°500100050100

7.42 €

1 4 Days M812,5°RH thread42248M812915.82512,5°8501700100200

7.42 €

1 4 Days M812,5°LH thread42248M812915.82512,5°8501700100200

8.25 €

1 4 Days M1012,5°LH thread483010M101410.5192812,5°12502500150300

8.25 €

1 4 Days M1012,5°RH thread483010M10x1,251410.5192812,5°12502500150300

8.25 €

1 4 Days M1012,5°LH thread483010M10x1,251410.5192812,5°12502500150300

Tech Support