Rod ends with plain bearing external thread, stainless steel, DIN ISO 12240-4 (27629) (27629-12)

Rod ends with plain bearing external thread, stainless steel, DIN ISO 12240-4 (27629) 27629-12

Product Details:

Manufacturer part number: 27629-12

Brand: NORELEM

Price: 54.91

Delivery time: 4 Days


Technical Data:

Thread M: [M12] M12

Static load rating: 34500 N

Dynamic load rating: 32 kN

α: 13 deg

Version 2: RH Thread


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27629-12

Part Number
27629-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread M Static load rating
(N)
Dynamic load rating
(kN)
α
(deg)
Version 2 A
(mm)
B
(mm)
D=Fastening hole
(mm)
H
(mm)
H1
(mm)
K
(mm)
L=thread length
(mm)
L1
(mm)
Static base loads
(kN)
Dynamic base loads
(kN)

54.91 €

1 4 Days [M12] M12345003213RH Thread543212161222.22331934.532

Loading...

  1. 1

Basic information

Type Rod End Bearing Types of Rod End Bearing Standard Main Body Material Stainless Steel
Surface finish body Polished Component material Stainless steel

This page is Rod ends with plain bearing external thread, stainless steel, DIN ISO 12240-4 (27629), part number 27629-12.
You can find the detail information about specifications and dimensions on part number 27629-12.

Variation of this product

Part Number
27629-061
27629-08
27629-081
27629-121
27629-16
27629-161
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread M Static load rating
(N)
Dynamic load rating
(kN)
α
(deg)
Version 2 A
(mm)
B
(mm)
D=Fastening hole
(mm)
H
(mm)
H1
(mm)
K
(mm)
L=thread length
(mm)
L1
(mm)
Static base loads
(kN)
Dynamic base loads
(kN)

36.10 €

1 4 Days [M6] M688009.313LH Thread3620696.7512.722128.89.3

40.21 €

1 4 Days [M8] M81610016.713RH Thread4224812915.87251516.116.7

40.21 €

1 4 Days [M8] M81610016.713LH Thread4224812915.87251516.116.7

54.91 €

1 4 Days [M12] M12345003213LH Thread543212161222.22331934.532

81.64 €

1 4 Days [M16] M166060052.715RH Thread664216211528.57402260.652.7

81.64 €

1 4 Days [M16] M166060052.715LH Thread664216211528.57402260.652.7

Tech Support