Rod ends with plain bearing external thread, narrow version, DIN ISO 12240-4 (27631) (27631-08)

Rod ends with plain bearing external thread, narrow version, DIN ISO 12240-4 (27631) 27631-08

Product Details:

Manufacturer part number: 27631-08

Brand: NORELEM

Price: 22.69

Delivery time: 4 Days


Technical Data:

Thread M: M8

Static load rating: 12900 N

Dynamic load rating: 5.8 kN

α: 12° deg

Main material: Steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27631-08

Part Number
27631-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread M Static load rating
(N)
Dynamic load rating
(kN)
α
(deg)
Main material Version 2 A
(mm)
B
(mm)
D=Fastening hole
(mm)
D1=Thread H
(mm)
H1
(mm)
K
(mm)
L=thread length
(mm)
L1
(mm)
α Static base loads
(kN)
Dynamic base loads
(kN)

22.69 €

1 4 Days M8129005.812°SteelRH thread42248 -0.008M88613221212°12.95.8

Loading...

  1. 1

Basic information

Surface finish body galvanised Component material Ball-bearing steel

This page is Rod ends with plain bearing external thread, narrow version, DIN ISO 12240-4 (27631), part number 27631-08.
You can find the detail information about specifications and dimensions on part number 27631-08.

Variation of this product

Part Number
27631-06
27631-061
27631-081
27631-10
27631-101
27631-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread M Static load rating
(N)
Dynamic load rating
(kN)
α
(deg)
Main material Version 2 A
(mm)
B
(mm)
D=Fastening hole
(mm)
D1=Thread H
(mm)
H1
(mm)
K
(mm)
L=thread length
(mm)
L1
(mm)
α Static base loads
(kN)
Dynamic base loads
(kN)

20.82 €

1 4 Days M682003.612°SteelRH thread36206 -0.008M664.410181112°8.23.6

20.82 €

1 4 Days M682003.612°High carbon steelLH thread36206 -0.008M664.410181112°8.23.6

22.69 €

1 4 Days M8129005.812°SteelLH thread42248 -0.008M88613221212°12.95.8

26.39 €

1 4 Days M10176008.612°SteelRH thread482810 -0.008M109716261512°17.68.6

26.39 €

1 4 Days M10176008.612°SteelLH thread482810 -0.008M109716261512°17.68.6

31.16 €

1 4 Days M122450011.4High carbon steelRH thread543412 -0.008M1210818281524.511.4

Tech Support