Rod ends with plain bearing internal thread, narrow version, DIN ISO 12240-4 (27632) (27632-201)

Rod ends with plain bearing internal thread, narrow version, DIN ISO 12240-4 (27632) 27632-201

Product Details:

Manufacturer part number: 27632-201

Brand: NORELEM

Price: 58.55

Delivery time: 4 Days


Technical Data:

Thread M: M20

Static load rating: 60000 N

Dynamic load rating: 31.5 kN

α: 8° deg

Main material: High carbon steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27632-201

Part Number
27632-201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread M Static load rating
(N)
Dynamic load rating
(kN)
α
(deg)
Main material Version 2 A
(mm)
B
(mm)
B1
(mm)
D=Fastening hole
(mm)
D1=Thread D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
K
(mm)
L
(mm)
L1
(mm)
SW
(mm)
α Static base loads
(kN)
Dynamic base loads
(kN)

58.55 €

1 4 Days M206000031.5High carbon steelLH thread77531020 -0.010M20x1,527.5351613293823326031.5

Loading...

  1. 1

Basic information

Surface finish body galvanised Component material Ball-bearing steel

This page is Rod ends with plain bearing internal thread, narrow version, DIN ISO 12240-4 (27632), part number 27632-201.
You can find the detail information about specifications and dimensions on part number 27632-201.

Variation of this product

Part Number
27632-06
27632-061
27632-08
27632-081
27632-10
27632-101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread M Static load rating
(N)
Dynamic load rating
(kN)
α
(deg)
Main material Version 2 A
(mm)
B
(mm)
B1
(mm)
D=Fastening hole
(mm)
D1=Thread D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
K
(mm)
L
(mm)
L1
(mm)
SW
(mm)
α Static base loads
(kN)
Dynamic base loads
(kN)

20.82 €

1 4 Days M682003.612°SteelRH thread302056 -0.008M6101364.41012111112°8.23.6

20.82 €

1 4 Days M682003.612°High carbon steelLH thread302056 -0.008M6101364.41012111112°8.23.6

22.69 €

1 4 Days M8129005.812°SteelRH thread362458 -0.008M812.516861316121412°12.95.8

22.69 €

1 4 Days M8129005.812°High carbon steelLH thread362458 -0.008M812.516861316121412°12.95.8

26.39 €

1 4 Days M10176008.612°SteelRH thread43286.510 -0.008M101519971620131712°17.68.6

26.39 €

1 4 Days M10176008.612°High carbon steelLH thread43286.510 -0.008M101519971620131712°17.68.6

Tech Support