Ball joints DIN 71802 Form C (27650) (27650-191601)

Ball joints DIN 71802 Form C (27650) 27650-191601

Product Details:

Manufacturer part number: 27650-191601

Brand: NORELEM

Price: 14.52

Delivery time: 4 Days


Technical Data:

Thread M: M16

Version 2: LH thread

A: 45 mm

D1: 19 mm

D2=Thread: M16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27650-191601

Part Number
27650-191601
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread M Version 2 A
(mm)
D1
(mm)
D2=Thread D3
(mm)
D4
(mm)
E
(mm)
L2
(mm)
L3
(mm)
SW
(mm)

14.52 €

1 4 Days M16LH thread4519M1622M1621.5282016

Loading...

  1. 1

Basic information

Main Body Material Steel Main material Steel Surface finish body galvanised and passivated
Form C Form-Type without retaining clip

This page is Ball joints DIN 71802 Form C (27650), part number 27650-191601.
You can find the detail information about specifications and dimensions on part number 27650-191601.

Variation of this product

Part Number
27650-0805
27650-080501
27650-1006
27650-100601
27650-1308
27650-130801
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread M Version 2 A
(mm)
D1
(mm)
D2=Thread D3
(mm)
D4
(mm)
E
(mm)
L2
(mm)
L3
(mm)
SW
(mm)

1.88 €

1 4 Days M5RH thread228M58M510.210.297

2.35 €

1 4 Days M5LH thread228M58M510.210.297

2.21 €

1 4 Days M6RH thread2510M610M611.512.5118

2.55 €

1 4 Days M6LH thread2510M610M611.512.5118

2.99 €

1 4 Days M8RH thread3013M813M81416.51311

3.44 €

1 4 Days M8LH thread3013M813M81416.51311

Tech Support