Ball joints DIN 71802 Form CS (27650) (27650-13082)

Ball joints DIN 71802 Form CS (27650) 27650-13082

Product Details:

Manufacturer part number: 27650-13082

Brand: NORELEM

Price: 17.84

Delivery time: 4 Days


Technical Data:

Main Body Material: Stainless Steel

Main material: Stainless steel

Steel code: 1.4305

Surface finish body: bright

Version 2: RH thread


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27650-13082

Part Number
27650-13082
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Main material Steel code Surface finish body Version 2 A
(mm)
D1
(mm)
D2=Thread D3
(mm)
D4
(mm)
E
(mm)
L2
(mm)
L3
(mm)
SW
(mm)

17.84 €

1 4 Days Stainless SteelStainless steel1.4305brightRH thread3013M813M81416.51311

Loading...

  1. 1

Basic information

Form CS Form-Type with retaining clip

This page is Ball joints DIN 71802 Form CS (27650), part number 27650-13082.
You can find the detail information about specifications and dimensions on part number 27650-13082.

Variation of this product

Part Number
27650-08052
27650-080521
27650-10061
27650-130821
27650-16101
27650-161011
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Material Main material Steel code Surface finish body Version 2 A
(mm)
D1
(mm)
D2=Thread D3
(mm)
D4
(mm)
E
(mm)
L2
(mm)
L3
(mm)
SW
(mm)

15.06 €

1 4 Days Stainless SteelStainless steel1.4305brightRH thread228M58M510.210.297

15.51 €

1 4 Days Stainless SteelStainless steel1.4305brightLH thread228M58M510.210.297

2.42 €

1 4 Days SteelSteel-galvanised and passivatedRH thread2510M610M611.512.5118

18.75 €

1 4 Days Stainless SteelStainless steel1.4305brightLH thread3013M813M81416.51311

4.68 €

1 4 Days SteelSteel-galvanised and passivatedRH thread3516M1016M1015.5201613

5.88 €

1 4 Days SteelSteel-galvanised and passivatedLH thread3516M1016M1015.5201613

Tech Support