Ball seats for ball joints DIN 71805, Form A (27655) (27655-0805)

Ball seats for ball joints DIN 71805, Form A (27655) 27655-0805

Product Details:

Manufacturer part number: 27655-0805

Brand: NORELEM

Price: 0.86

Delivery time: 4 Days


Technical Data:

Thread M: [M5] M5

A: 22 mm

D1=Pan: 8 mm

D3: 8 mm

E: 10.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27655-0805

Part Number
27655-0805
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread M A
(mm)
D1=Pan
(mm)
D3
(mm)
E
(mm)

0.86 €

1 4 Days [M5] M5228810.2

Loading...

  1. 1

Basic information

Type Rod End Bearing Types of Rod End Bearing Standard Main Body Material Steel
Surface finish body Galvanised and passivated Form A

This page is Ball seats for ball joints DIN 71805, Form A (27655), part number 27655-0805.
You can find the detail information about specifications and dimensions on part number 27655-0805.

Variation of this product

Part Number
27655-1006
27655-1308
27655-1610
27655-1612
27655-1914
27655-1916
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread M A
(mm)
D1=Pan
(mm)
D3
(mm)
E
(mm)

0.95 €

1 4 Days [M6] M625101011.5

1.50 €

1 4 Days [M8] M830131314

2.35 €

1 4 Days [M10] M1035161615.5

2.65 €

1 4 Days [M12] M1235161615.5

5.66 €

1 4 Days [M14] M14x1.545192221.5

7.45 €

1 4 Days [M16] M1645192221.5

Tech Support