Ball studs for ball joints DIN 71803, Form C (27656) (27656-1610)

Ball studs for ball joints DIN 71803, Form C (27656) 27656-1610

Product Details:

Manufacturer part number: 27656-1610

Brand: NORELEM

Price: 1.88

Delivery time: 4 Days


Technical Data:

Thread M: [M10] M10

D1=Pin: 16 mm

D3: 16 mm

D5: 10 mm

L2: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27656-1610

Part Number
27656-1610
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread M D1=Pin
(mm)
D3
(mm)
D5
(mm)
L2
(mm)
L3
(mm)
L5 min.
(mm)
L6 max.
(mm)
SW
(mm)

1.88 €

1 4 Days [M10] M1016161020162.57.313

Loading...

  1. 1

Basic information

Main Body Material Steel Surface finish body Galvanised and passivated Form C

This page is Ball studs for ball joints DIN 71803, Form C (27656), part number 27656-1610.
You can find the detail information about specifications and dimensions on part number 27656-1610.

Variation of this product

Part Number
27656-0805
27656-1006
27656-1308
27656-1612
27656-1914
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread M D1=Pin
(mm)
D3
(mm)
D5
(mm)
L2
(mm)
L3
(mm)
L5 min.
(mm)
L6 max.
(mm)
SW
(mm)

0.80 €

1 4 Days [M5] M588510.291.247

1.01 €

1 4 Days [M6] M61010612.5111.248

1.82 €

1 4 Days [M8] M81313816.5131.55.311

2.10 €

1 4 Days [M12] M1216161220162.57.313

3.08 €

1 4 Days [M14] M14x1.51919142820510.816

Tech Support