Rod-end eyes (27618) (27618-0508116)

Rod-end eyes (27618) 27618-0508116

Product Details:

Manufacturer part number: 27618-0508116

Brand: NORELEM

Price: 2.24

Delivery time: 4 Days


Technical Data:

Main Body Material: Steel

Main material: Steel

Surface finish body: galvanised

Form: B

D: 8.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27618-0508116

Part Number
27618-0508116
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Main material Surface finish body Form D
(mm)
D=bore diameter
(mm)
D1
(mm)
D2
(mm)
D2=Thread L2
(mm)
SW
(mm)
T
(mm)

2.24 €

1 4 Days SteelSteelgalvanisedB8.18.115M5M516108

Loading...

  1. 1

This page is Rod-end eyes (27618), part number 27618-0508116.
You can find the detail information about specifications and dimensions on part number 27618-0508116.

Variation of this product

Part Number
27618-03504111
27618-0506116
27618-05061161
27618-0808119
27618-08081191
27618-1008127
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Material Main material Surface finish body Form D
(mm)
D=bore diameter
(mm)
D1
(mm)
D2
(mm)
D2=Thread L2
(mm)
SW
(mm)
T
(mm)

1.81 €

1 4 Days SteelSteelgalvanisedA4.14.18M3.5M3.51146

1.81 €

1 4 Days SteelSteelgalvanisedA6.16.110M5M51668

4.31 €

1 4 Days Stainless SteelStainless steelbrightA-6.110-M51668

2.37 €

1 4 Days SteelSteelgalvanisedA8.18.114M8M8191011

7.56 €

1 4 Days Stainless SteelStainless steelbrightA-8.114-M8191011

2.48 €

1 4 Days SteelSteelgalvanisedA8.18.118M10M10271012

Tech Support