Eye bolts DIN 444 Form B (07180) (07180-0650)

Eye bolts DIN 444 Form B (07180) 07180-0650

Product Details:

Manufacturer part number: 07180-0650

Brand: NORELEM

Price: 4.17

Delivery time: 4 Days


Technical Data:

Thread (M): 6

Material: Steel

Strength Class (Steel): 8.8

Surface finish body: black oxidised

B=Thread length: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07180-0650

Part Number
07180-0650
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread (M) Material Strength Class (Steel) Surface finish body B=Thread length
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
R
(mm)
S
(mm)

4.17 €

1 4 Days 6Steel8.8black oxidised186145047

Loading...

  1. 1

Basic information

Form B

This page is Eye bolts DIN 444 Form B (07180), part number 07180-0650.
You can find the detail information about specifications and dimensions on part number 07180-0650.

Variation of this product

Part Number
07180-0550
07180-0575
07180-0675
07180-0850
07180-0875
07180-10100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread (M) Material Strength Class (Steel) Surface finish body B=Thread length
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
R
(mm)
S
(mm)

7.94 €

1 4 Days 5Steel8.8black oxidised16512502.56

8.29 €

1 4 Days 5Steel8.8black oxidised16512752.56

4.77 €

1 4 Days 6Steel8.8black oxidised186147547

4.75 €

1 4 Days 8Steel8.8black oxidised228185049

5.46 €

1 4 Days 8Steel8.8black oxidised228187549

6.97 €

1 4 Days 10Steel8.8black oxidised261020100412

Tech Support