Ring nuts similar to DIN 582 (07690) (07690-01-10)

Ring nuts similar to DIN 582 (07690) 07690-01-10

Product Details:

Manufacturer part number: 07690-01-10

Brand: NORELEM

Price: 9.59

Delivery time: 4 Days


Technical Data:

Thread (M): 10

D2: 25 mm

D3: 45 mm

D4: 25 mm

E: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07690-01-10

Part Number
07690-01-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread (M) D2
(mm)
D3
(mm)
D4
(mm)
E
(mm)
H
(mm)

9.59 €

1 4 Days 10254525845

Loading...

  1. 1

Basic information

Material Stainless Steel Steel code 1.4401 Surface finish body bright

This page is Ring nuts similar to DIN 582 (07690), part number 07690-01-10.
You can find the detail information about specifications and dimensions on part number 07690-01-10.

Variation of this product

Part Number
07690-01-08
07690-01-12
07690-01-16
07690-01-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread (M) D2
(mm)
D3
(mm)
D4
(mm)
E
(mm)
H
(mm)

6.78 €

1 4 Days 8203620636

14.39 €

1 4 Days 123054301053

22.26 €

1 4 Days 163563351262

32.66 €

1 4 Days 204072401471

Tech Support