Ring nuts DIN 582 (07690) (07690-10)

Ring nuts DIN 582 (07690) 07690-10

Product Details:

Manufacturer part number: 07690-10

Brand: NORELEM

Price: 2.06

Delivery time: 4 Days


Technical Data:

Thread (M): 10

Material: Steel

Steel code: 1.1141

Surface finish body: bright

D2: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07690-10

Part Number
07690-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread (M) Material Steel code Surface finish body D2
(mm)
D3
(mm)
D4
(mm)
E
(mm)
H
(mm)
K
(mm)
M
(mm)
F1 max.
(kN)
F2 max.
(kN)
Permissible load
(kg)

2.06 €

1 4 Days 10Steel1.1141bright254525104510122.31.7173.4

Loading...

  1. 1

This page is Ring nuts DIN 582 (07690), part number 07690-10.
You can find the detail information about specifications and dimensions on part number 07690-10.

Variation of this product

Part Number
07690-016
07690-020
07690-024
07690-108
07690-110
07690-112
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread (M) Material Steel code Surface finish body D2
(mm)
D3
(mm)
D4
(mm)
E
(mm)
H
(mm)
K
(mm)
M
(mm)
F1 max.
(kN)
F2 max.
(kN)
Permissible load
(kg)

3.88 €

1 4 Days 16Steel1.1141galvanised3563351362141675510

5.46 €

1 4 Days 20Steel1.1141galvanised40724016711619128.3846.6

10.32 €

1 4 Days 24Steel1.1141galvanised509050209020241812.71295.4

4.98 €

1 4 Days 8Stainless Steel1.4301-2036208.5368101.40.9596.9

6.82 €

1 4 Days 10Stainless Steel1.4301-254525104510122.31.7173.4

10.35 €

1 4 Days 12Stainless Steel1.4301-305430115312143.42.4244.8

Tech Support