Ring bolts similar to DIN 580 (07680) (07680-01-08)

Ring bolts similar to DIN 580 (07680) 07680-01-08

Product Details:

Manufacturer part number: 07680-01-08

Brand: NORELEM

Price: 7.26

Delivery time: 4 Days


Technical Data:

Thread (M): 8

D2: 20 mm

D3: 36 mm

D4: 20 mm

E: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07680-01-08

Part Number
07680-01-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread (M) D2
(mm)
D3
(mm)
D4
(mm)
E
(mm)
H
(mm)
L
(mm)

7.26 €

1 4 Days 820362063613

Loading...

  1. 1

Basic information

Material Stainless Steel Steel code 1.4401 Surface finish body bright

This page is Ring bolts similar to DIN 580 (07680), part number 07680-01-08.
You can find the detail information about specifications and dimensions on part number 07680-01-08.

Variation of this product

Part Number
07680-01-10
07680-01-12
07680-01-16
07680-01-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread (M) D2
(mm)
D3
(mm)
D4
(mm)
E
(mm)
H
(mm)
L
(mm)

9.83 €

1 4 Days 1025452584517

14.82 €

1 4 Days 12305430105320.5

23.07 €

1 4 Days 16356335126227

33.56 €

1 4 Days 20407240147130

Tech Support