Ring bolts DIN 580 (07680) (07680-08)

Ring bolts DIN 580 (07680) 07680-08

Product Details:

Manufacturer part number: 07680-08

Brand: NORELEM

Price: 1.50

Delivery time: 4 Days


Technical Data:

Thread (M): 8

Material: Steel

Surface finish body: Bright

Steel code: 1.1141

D2: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07680-08

Part Number
07680-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread (M) Material Surface finish body Steel code D2
(mm)
D3
(mm)
D4
(mm)
E
(mm)
F1 max.
(kN)
F2 max.
(kN)
H
(mm)
K
(mm)
L
(mm)
M
(mm)
Permissible load
(kg)

1.50 €

1 4 Days 8SteelBright1.114120362061.40.95368131096.9

Loading...

  1. 1

Basic information

Tip Shape Rounded End Technical Standard DIN

This page is Ring bolts DIN 580 (07680), part number 07680-08.
You can find the detail information about specifications and dimensions on part number 07680-08.

Variation of this product

Part Number
07680-016
07680-020
07680-024
07680-10
07680-108
07680-110
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread (M) Material Surface finish body Steel code D2
(mm)
D3
(mm)
D4
(mm)
E
(mm)
F1 max.
(kN)
F2 max.
(kN)
H
(mm)
K
(mm)
L
(mm)
M
(mm)
Permissible load
(kg)

3.86 €

1 4 Days 16SteelGalvanised1.1141356335127562142716510

5.20 €

1 4 Days 20SteelGalvanised1.114140724014128.371163019846.6

10.01 €

1 4 Days 24SteelGalvanised1.1141509050181812.7902036241295.4

1.93 €

1 4 Days 10SteelBright1.114125452582.31.745101712173.4

4.98 €

1 4 Days 8Stainless Steel-1.430120362061.40.95368131096.9

7.98 €

1 4 Days 10Stainless Steel-1.430125452582.31.745101712173.4

Tech Support