Eye bolts DIN 444 Form B with long thread (07181) (07181-0670)

Eye bolts DIN 444 Form B with long thread (07181) 07181-0670

Product Details:

Manufacturer part number: 07181-0670

Brand: NORELEM

Price: 4.69

Delivery time: 4 Days


Technical Data:

Thread (M): 6

Material: Steel

Strength Class (Steel): 8.8

Steel code: -

Surface finish body: black oxidised


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07181-0670

Part Number
07181-0670
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread (M) Material Strength Class (Steel) Steel code Surface finish body D2
(mm)
D3
(mm)
L=Length
(mm)
L1 max.
(mm)
R
(mm)
S
(mm)

4.69 €

1 4 Days 6Steel8.8-black oxidised614701447

Loading...

  1. 1

Basic information

Form B

This page is Eye bolts DIN 444 Form B with long thread (07181), part number 07181-0670.
You can find the detail information about specifications and dimensions on part number 07181-0670.

Variation of this product

Part Number
07181-0650
07181-0660
07181-0680
07181-08100
07181-0850
07181-0860
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread (M) Material Strength Class (Steel) Steel code Surface finish body D2
(mm)
D3
(mm)
L=Length
(mm)
L1 max.
(mm)
R
(mm)
S
(mm)

3.91 €

1 4 Days 6Steel8.8-black oxidised614501447

4.35 €

1 4 Days 6Steel8.8-black oxidised614601447

5.05 €

1 4 Days 6Steel8.8-black oxidised614801447

6.27 €

1 4 Days 8Steel8.8-black oxidised8181001649

4.60 €

1 4 Days 8Steel8.8-black oxidised818501649

4.89 €

1 4 Days 8Steel8.8-black oxidised818601649

Tech Support