Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03161-20-16
Main material | Stainless steel | Component material | Nitrile rubber | Item | Centring clamp |
---|---|---|---|---|---|
Version 1 | Pneumatic | B=Width(mm) | 36 | B1(mm) | 28 |
B2(mm) | 5 | B3(mm) | 5 | B4(mm) | 7.5 |
D=diameter(mm) | 20 | D1(mm) | 16 | D2(mm) | M5 |
D3(mm) | M3 | D4(mm) | M3 | D5(mm) | 4.2 |
H=Height(mm) | 10 | H1(mm) | 14.7 | H2(mm) | 11.3 |
H3(mm) | 6 | H4(mm) | 17.5 | H5(mm) | 10 |
H6(mm) | 30 | H7(mm) | 40 | H8(mm) | 13 |
H9(mm) | 18 | Holding force(N) | 77 | L=Length(mm) | 40 |
L1(mm) | 22 | L2(mm) | 18 | L3(mm) | 8 |
Operating pressure(MPa) | 0.3 - 0.7 |
This page is Centring clamp stainless steel, pneumatic (03161), part number 03161-20-16.
You can find the detail information about specifications and dimensions on part number 03161-20-16.