Hexagon head bolts with flange EN 1665 (07172) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07172-106X12
07172-106X16
07172-106X20
07172-106X25
07172-106X30
07172-108X16
07172-108X20
07172-108X25
07172-108X30
07172-108X35
07172-108X40
07172-108X50
07172-110X20
07172-110X25
07172-110X30
07172-110X35
07172-110X40
07172-110X50
07172-110X60
07172-406X12
07172-406X16
07172-406X20
07172-406X25
07172-406X30
07172-408X12
07172-408X16
07172-408X20
07172-408X25
07172-408X30
07172-408X35
07172-408X40
07172-408X50
07172-408X60
07172-410X20
07172-410X25
07172-410X30
07172-410X35
07172-410X40
07172-410X50
07172-412X20
07172-412X25
07172-412X30
07172-412X40
07172-412X50
07172-416X30
07172-416X35
07172-416X40
07172-416X45
07172-416X50
07172-416X70
07172-506X12
07172-506X16
07172-506X20
07172-506X25
07172-506X30
07172-508X12
07172-508X16
07172-508X20
07172-508X25
07172-508X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L (mm) Material Surface finish body D1
(mm)
SW=key width
(mm)
K
(mm)
Grade B=Thread length
(mm)

0.68 €

1 4 Days 612Stainless Steelbright14.2106.6-18

0.54 €

1 4 Days 616Stainless Steelbright14.2106.6-18

0.54 €

1 4 Days 620Stainless Steelbright14.2106.6-18

0.54 €

1 4 Days 625Stainless Steelbright14.2106.6-18

0.65 €

1 4 Days 630Stainless Steelbright14.2106.6-18

0.72 €

1 4 Days 816Stainless Steelbright18138.1-22

0.72 €

1 4 Days 820Stainless Steelbright18138.1-22

0.72 €

1 4 Days 825Stainless Steelbright18138.1-22

0.73 €

1 4 Days 830Stainless Steelbright18138.1-22

0.76 €

1 4 Days 835Stainless Steelbright18138.1-22

0.83 €

1 4 Days 840Stainless Steelbright18138.1-22

0.94 €

1 4 Days 850Stainless Steelbright18138.1-22

1.01 €

1 4 Days 1020Stainless Steelbright22.31610.4-26

1.31 €

1 4 Days 1025Stainless Steelbright22.31610.4-26

1.39 €

1 4 Days 1030Stainless Steelbright22.31610.4-26

1.50 €

1 4 Days 1035Stainless Steelbright22.31610.4-26

1.61 €

1 4 Days 1040Stainless Steelbright22.31610.4-26

1.68 €

1 4 Days 1050Stainless Steelbright22.31610.4-26

1.77 €

1 4 Days 1060Stainless Steelbright22.31610.4-26

0.54 €

1 4 Days 612Steelgalvanised14.2106.68.818

0.40 €

1 4 Days 616Steelgalvanised14.2106.68.818

0.40 €

1 4 Days 620Steelgalvanised14.2106.68.818

0.40 €

1 4 Days 625Steelgalvanised14.2106.68.818

0.46 €

1 4 Days 630Steelgalvanised14.2106.68.818

0.47 €

1 4 Days 812Steelgalvanised18138.18.822

0.51 €

1 4 Days 816Steelgalvanised18138.18.822

0.51 €

1 4 Days 820Steelgalvanised18138.18.822

0.51 €

1 4 Days 825Steelgalvanised18138.18.822

0.51 €

1 4 Days 830Steelgalvanised18138.18.822

0.54 €

1 4 Days 835Steelgalvanised18138.18.822

0.59 €

1 4 Days 840Steelgalvanised18138.18.822

0.68 €

1 4 Days 850Steelgalvanised18138.18.822

0.80 €

1 4 Days 860Steelgalvanised18138.18.822

0.87 €

1 4 Days 1020Steelgalvanised22.31610.48.826

0.95 €

1 4 Days 1025Steelgalvanised22.31610.48.826

1.01 €

1 4 Days 1030Steelgalvanised22.31610.48.826

1.20 €

1 4 Days 1035Steelgalvanised22.31610.48.826

1.20 €

1 4 Days 1040Steelgalvanised22.31610.48.826

1.20 €

1 4 Days 1050Steelgalvanised22.31610.48.826

1.23 €

1 4 Days 1220Steelgalvanised26.61811.88.830

1.27 €

1 4 Days 1225Steelgalvanised26.61811.88.830

1.32 €

1 4 Days 1230Steelgalvanised26.61811.88.830

1.50 €

1 4 Days 1240Steelgalvanised26.61811.88.830

3.55 €

1 4 Days 1250Steelgalvanised26.61811.88.830

2.43 €

1 4 Days 1630Steelgalvanised352415.48.838

2.62 €

1 4 Days 1635Steelgalvanised352415.48.838

2.84 €

1 4 Days 1640Steelgalvanised352415.48.838

2.97 €

1 4 Days 1645Steelgalvanised352415.48.838

3.02 €

1 4 Days 1650Steelgalvanised352415.48.838

4.26 €

1 4 Days 1670Steelgalvanised352415.48.838

0.68 €

1 4 Days 612Steelgalvanised14.2106.610.918

0.54 €

1 4 Days 616Steelgalvanised14.2106.610.918

0.54 €

1 4 Days 620Steelgalvanised14.2106.610.918

0.54 €

1 4 Days 625Steelgalvanised14.2106.610.918

0.65 €

1 4 Days 630Steelgalvanised14.2106.610.918

0.66 €

1 4 Days 812Steelgalvanised18138.110.922

0.72 €

1 4 Days 816Steelgalvanised18138.110.922

0.72 €

1 4 Days 820Steelgalvanised18138.110.922

0.72 €

1 4 Days 825Steelgalvanised18138.110.922

0.73 €

1 4 Days 830Steelgalvanised18138.110.922

Loading...

Tech Support