Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
07170-03-03 |
07170-03-04 |
07170-03-05 |
07170-03-06 |
07170-03-08 |
07170-03-10 |
07170-03-12 |
07170-03-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter (mm) | S (mm) | D=thread (mm) | |
---|---|---|---|---|---|---|---|
3.23 € | 1 | 4 Days | 6 | 1.5 | M3 | ||
3.31 € | 1 | 4 Days | 8 | 1.5 | M4 | ||
3.48 € | 1 | 4 Days | 10 | 1.5 | M5 | ||
3.52 € | 1 | 4 Days | 12 | 1.5 | M6 | ||
3.75 € | 1 | 4 Days | 16 | 2 | M8 | ||
3.88 € | 1 | 4 Days | 20 | 2 | M10 | ||
4.06 € | 1 | 4 Days | 24 | 2.5 | M12 | ||
4.93 € | 1 | 4 Days | 32 | 3 | M16 |
Loading...
Main material | Stainless steel | Steel code | 1.4404 | Surface finish body | polished |
---|